(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NKN-B |
NKS-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Dimensions When Installed: Opening x Depth (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 60,835.00 ฿ 50,413.96 |
LFE PLA-CABIN NK TYPE | 1 Piece(s) | 40 Day(s) | 1500×570×660 | 16000 | 1410×520 | 375-2437 | ||
฿ 39,059.00 ฿ 34,528.16 |
LFE PLA-CABIN NK TYPE | 1 Piece(s) | 40 Day(s) | 1350×570×660 | 15000 | 1260×520 | 375-2445 |
[Features]
· An FRP product, so it is lighter than aluminum and stronger than iron.
Part Number |
---|
NKN-B |
NKS-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Dimensions When Installed: Opening x Depth (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 60,835.00 ฿ 50,413.96 |
LFE PLA-CABIN NK TYPE | 1 Piece(s) | 40 Day(s) | 1500×570×660 | 16000 | 1410×520 | 375-2437 | ||
฿ 39,059.00 ฿ 34,528.16 |
LFE PLA-CABIN NK TYPE | 1 Piece(s) | 40 Day(s) | 1350×570×660 | 15000 | 1260×520 | 375-2445 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?