1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Travelon Sheet

New Travelon Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-60
NTS-150
NTS-2000
NTS-320
NTS-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive Particle Size
(#)
Color JAN Code Trusco Code Mass
(g)

฿ 286.35

KJK NEW TRAVELON SHEET 20 Piece(s) 31 Day(s) Alundum (Alumina)60Black4571355470016364-079552

฿ 183.81

KJK NEW TRAVELON SHEET 20 Piece(s) 31 Day(s) Alundum (Alumina)150Ocher4571355470023364-076124

฿ 183.81

KJK NEW TRAVELON SHEET 20 Piece(s) 31 Day(s) Silicon Carbide2000Light gray4571355470054364-077914

฿ 183.81

KJK NEW TRAVELON SHEET 20 Piece(s) 31 Day(s) Alundum (Alumina)320Chestnut4571355470030364-078722

฿ 183.81

KJK NEW TRAVELON SHEET 20 Piece(s) 31 Day(s) Silicon Carbide800Dark gray4571355470047364-080915

Loading...

  1. 1

Basic Information

Sheet Model Non Woven Fabric (Nylon) Method of Using Manual Grinding Width(mm) 150
Length(mm) 230 Finish Equivalent Count(#) 20 Features Fiber: Nylon