1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Waza-Ari Tape

Tape Measure Waza-Ari Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 843.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Scale up to 1 m is protected by film to improve resistance to abrasion and breakage.
· It has a shock absorber that prevents the case and claw from being damaged.

Part Number
WAZA1955
WAZA2555
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
JAN Code Trusco Code Mass
(g)

฿ 843.88

HRK MEASURING TAPE 1 Piece(s) 10 Day(s) 191.84954771151613484-1743220

฿ 981.28

HRK MEASURING TAPE 1 Piece(s) 10 Day(s) 252.34954771151644484-1778256

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator One side Standard JIS1 Grade
Product Type Main Body Pitch 455 mm pitch display Lock function Available
Material Tape: steel Specifications Movement Claw/Shock absorber