1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Magnesium (with Scale)

HRK MEASURING TAPE

Tape Measure Magnesium (with Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact body designed specifically to be smaller in size.
· Lightweight and durable as it is made of magnesium alloy.
· It has a shock absorber that prevents the case and claw from being damaged.

Part Number
MGN1955S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,372.32

HRK MEASURING TAPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 19 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 1.8 Pitch 455 mm pitch display
Lock function Available Material Tape: steel JAN Code 4954771150562
Trusco Code 484-1646 Mass(g) 220 Specifications Movement Claw/Shock absorber

Please check the type/dimensions/specifications of the part MGN1955S in the Tape Measure Magnesium (with Scale) series.