1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim (Mini Tape Measure)

MEASURING TAPE

Slim (Mini Tape Measure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Compact and conveniently portable.
• For reliable 3.5 m measurement.
[Application]
• For general measurement.

Part Number
06035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 311.00

MEASURING TAPE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 6 Scale Indicator One side
Standard JIS1 Grade Product Type Main Body Pitch 455 mm pitch display
Lock function None Material Tape: steel JAN Code 4954771026010
Trusco Code 484-1433 Mass(g) 54 Specifications Movement Claw