1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Wire Inspection Machine Probe Set, Digital Probe Set

GMN ADVANCED TONE

Core Wire Inspection Machine Probe Set, Digital Probe Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Core wire contrast device that receives only clean tones even in the very noisy environments of ADSL and LAN lines.
· A model capable of receiving a clean signal even with computer noise.
[Applications]
· For telephone line and dry cable core wires.
· Conductivity check
· Long-Distance Phone Power Supply
· L1/L2 polarity check

Part Number
500XPK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

GMN ADVANCED TONE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Electroscope Width(mm) 57 (Transmitter), 47 (Receiver) Depth(mm) 32 (Transmitter), 35 (Receiver)
Height(mm) 64 (Transmitter), 215 (Receiver) Search Distance(km) 15 Instant Pressure Resistance Transmitter: DC 150 V
Trusco Code 480-8533 Mass(g) 278 Set Content Earphones with Own Case
Power Supply Two 9 V Layered Batteries (006P) (Included)