1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fish Tape

GMN CABLE PULLING DEVICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fish Tape
  • Fish Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,318.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A φ3 mm multi-core fiber rod that can easily pass wires through narrow pipes.
· A lightweight and compact fish tape with bending radius of 5 cm, usable at sharp corners.
· Made of easy-to-use multiple core fiber that enables parts maintenance and repair, and is therefore economical.
[Applications]
· Exhibits its strength inside narrow conduits in which old power lines have been constructed.

Part Number
101830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,318.52

GMN CABLE PULLING DEVICE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Width(mm) 255 Depth(mm) 75
Height(mm) 310 Winding Length(m) 30 JAN Code 4562442060159
Trusco Code 480-8517 Mass(g) 1000

Please check the type/dimensions/specifications of the part 101830 in the Fish Tape series.