1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Search Equipment, Power Tracer (Part Number)

POWER TRACER

Cable Search Equipment, Power Tracer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 76,001.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Detects the circuit breaker and wiring path corresponding to the terminal securely without contact.
●Supports all metal cables such as electric power, telephone, coaxial wire.

Specification

●Depth(m):to 3
●Search Distance(km):7
●Voltage:AC 0 to 600V/DC 0 to 300V
●SPQ(piece):1
●W x D x H: 68 x 25 x 116mm(transmitter), 68 x 22 x 149mm(receiving machine)
●Power Supply: 9V Nickel-Metal Hydride Rechargeable Battery(006P) x 2(accessory)

Accessories

●Exclusive Alligator Clip x 2 
●PC-6 Non-contact Transmission Clamp
●006P Type Exclusive High Speed Battery Charger 
●Blade for Outlet
●Nickel-Metal-Hydride Battery x 2 
●Extension Cord for Grounding
●Plug Adapter Code 
●Exclusive Use Blow Case 
●Sleeve
Part Number
PTR600 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76,001.67

฿ 54,842.81

POWER TRACER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope DC Voltage(V) 0–300 Alternating Current Voltage(V) 0–60
Width(mm) 68 (Transmitter), 68 (Receiver) Depth(mm) 25 (Transmitter), 22 (Receiver) Height(mm) 116 (Transmitter), 149 (Receiver)
Search Distance(km) 7 Search Depth(m) Up to 3 JAN Code 4562442060012
Trusco Code 480-8592 Mass(g) 375 Accessory Dedicated Alligator Clips x 2 pcs, PC-6 Non-Contact Transmission Clamp, 006P Model Dedicated Fast Charger, Blade for Power Outlet, Nickel-Hydrogen Battery x 2 pcs, Grounding Extension Cord, Plug Adapter Cord, Dedicated Blow Case
Power Supply 9 V Nickel Metal Hydride Battery (006P) x 2 (included)

Please check the type/dimensions/specifications of the part PTR600 in the Cable Search Equipment, Power Tracer series.