1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Pliers for Sheet Metal

GAP SHEET METAL CLAMP

Grip Pliers for Sheet Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,633.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· Ideal for holding sheet metal during sheet metal work.
[Applications]
· For plate metal, welding work.

Part Number
128-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,633.37

GAP SHEET METAL CLAMP 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 Maximum Opening(mm) 45 (Square material) JAN Code 8430890068699
Trusco Code 486-4344 Mass(g) 520

Please check the type/dimensions/specifications of the part 128-08 in the Grip Pliers for Sheet Metal series.