1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grip

GAP MICRO GRIP

Micro Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,409.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The world's smallest portable clamp with powerful clamping force.
[Features]
·Clamping system based on the principle of leverage.
·Although it has a small body, it has a powerful clamping force that securely holds the workpiece.
·It has a total length of 92 mm, a maximum mouth opening of 12 mm, and a mass of 120 g.
·The material is made of forged steel.
[Applications]
·Ideal for work at automobile repair sites, etc.

Features

●The world's smallest [mobile clamp[.

Usage

●For automobile repair on site and others.

Specification

●Total Length(mm):92
●Max Opening(mm):12
●SPQ(piece):24

Warning

●Do not fix such as changing the shape of the work.
Part Number
MG2K-040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,409.38

GAP MICRO GRIP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 92 Maximum Opening(mm) 12 (Square material) JAN Code 8430890090690
Trusco Code 486-5898 Mass(g) 120

Please check the type/dimensions/specifications of the part MG2K-040 in the Micro Grip series.