(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
077110 |
77-10H |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Description |
---|---|---|---|---|---|---|---|---|
฿ 264.76 |
VSL HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 4907587015570 | 1 Pound 2 Pcs | ||
฿ 127.55 |
VSL HAND TOOL | 1 Piece(s) | - | 12 Day(s) | 4907587015532 | 1 lb. |
Replacement Rubber Head [1-2 Pieces Per Package]
It is a spare part for use with a hammer handle to replace when the hammer head is damaged and applicable for combination hammer
[Features]
• Applicable hammer size :1 pound
• Diameter: 32 mm.
• Material: Rubber (Grey)
[Applications]
It is applicable for combination hammer series: 77-10
**It is not applicable for plastic head hammer series:70-1 **
Part Number |
---|
077110 |
77-10H |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Description |
---|---|---|---|---|---|---|---|---|
฿ 264.76 |
VSL HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 4907587015570 | 1 Pound 2 Pcs | ||
฿ 127.55 |
VSL HAND TOOL | 1 Piece(s) | - | 12 Day(s) | 4907587015532 | 1 lb. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?