1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Type Grip Pliers

G-Type Grip Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,465.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· Uses high gripping force to firmly lock the workpiece.
· Ideal for holding during welding work.
[Applications]
· For plate metal, welding work.

Part Number
125-09
125-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,465.22

GAP LOCKING G-CLAMP 1 Piece(s) 8 Day(s) 20060 (Square material)8430890064691486-4298690

฿ 1,891.04

GAP LOCKING G-CLAMP 1 Piece(s) 5 Day(s) 30090 (Square material)8430890065698486-4301960

Loading...

  1. 1