1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stem Catcher Bag

CRR STEM CATCHER BAG

Stem Catcher Bag
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,996.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents the stem from falling by mounting it onto the stem discharge component of an air tool.

Part Number
670A20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,996.59

CRR STEM CATCHER BAG 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Compatible Model G704B、G746A、G84 Trusco Code 490-6667 Mass(g) 35
Material Vinyl Chloride

Please check the type/dimensions/specifications of the part 670A20 in the Stem Catcher Bag series.