1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Gauge

CRR GRIP GAGE

Grip Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,431.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The gauge enables the base material thickness and rivet diameter to be checked in a single glance.

Part Number
269C3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,431.54

CRR GRIP GAGE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Measurement Size GRIP, Length can be measured up to 18 Trusco Code 490-6586 Mass(g) 15.5
Material Stainless Steel

Please check the type/dimensions/specifications of the part 269C3 in the Grip Gauge series.