1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pneumatic Rivet Power Tool Pulling Head (Right Angle Type)

Pneumatic Rivet Power Tool Pulling Head (Right Angle Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107,899.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used jointly with G746A. Right-angle pulling head that mounts onto the head portion when riveting Cherry LOCK A rivets.
· Enables riveting in limited access areas where there is not enough clearance for straight type.

Part Number
H886-3
H886-4
H886-5
H886-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRivet Radial Range Operating jaw Nose Piece Used Trusco Code

฿ 107,899.07

CRR AIR RIVETER 1 Piece(s) 19 Day(s) 3/32 Inch701B18886-003490-8732

฿ 107,899.07

CRR AIR RIVETER 1 Piece(s) 19 Day(s) 1/8 inch701B18886-004490-8741

฿ 107,899.07

CRR AIR RIVETER 1 Piece(s) 19 Day(s) 5/32 Inch701B18886-005490-8759

฿ 107,899.07

CRR AIR RIVETER 1 Piece(s) 14 Day(s) 3/16 inch782-010886-006490-8767

Loading...

  1. 1

Basic Information

Overall Length 5-7/16 Inch Mass(g) 90