1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet Power Tool Pulling Head (Straight Type)

AIR RIVETER

Pneumatic Rivet Power Tool Pulling Head (Straight Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,378.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Straight type pulling head mounted on head portion when using G704B.

Features

●Pneumatic hydraulic tool suitable to wide sizes of rivets.
●Straight type PULLING head which is attached to the head part when using the G704B.

Specification

●Total Length(inch):1-3/4
●Rivet Diameter Range(inches):1/8, 5/32, 3/16
●Jaw Used:701B18
●SPQ(piece):1
●Required Air Pressure: 0.62 to 0.76MPa

Materials

●Steel
Part Number
H701B-456 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,378.33

฿ 17,784.06

AIR RIVETER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 1-3/4 Inch Rivet Radial Range 1/8, 5/32, 3/16 Inch Operating jaw 701B18
Trusco Code 490-8546 Mass(g) 90 Material Steel