1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet Power Tool Pulling Head (Offset Type)

Pneumatic Rivet Power Tool Pulling Head (Offset Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,347.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An off-set type pulling head.
· Enables riveting in limited access areas not accessible by straight type.

Part Number
H781-456SALE
H782SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Operating jaw Nose Piece Used Trusco Code Mass
(g)

฿ 70,347.04

฿ 50,874.98

CRR AIR RIVETER 1 Piece(s) 19 Day(s) 4-3/8 Inch781B4None (Integrated with Main Unit)490-858990

฿ 81,767.55

฿ 59,158.82

CRR AIR RIVETER 1 Piece(s) 14 Day(s) 5.59-Inch models701B18、782-010782-456、886-003、886-004、886-005、782-5BB、782-3、886-006490-859736

Loading...

  1. 1

Basic Information

Rivet Radial Range 1/8, 5/32, 3/16 Inch Material Steel