1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet Power Tool

AIR RIVETER

Pneumatic Rivet Power Tool
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 145,568.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air type hydraulic tool suitable for a wide range of rivet sizes.

Features

●Pneumatic hydraulic tool suitable to wide sizes of rivets.

Specification

●Total Length(mm):279
●Pulling Head Used:H701B-456, H753A-456, H781-456, H782
●SPQ(piece):1
●Required Air Pressure: 0.62 to 0.76MPa

Materials

●Steel
Part Number
G704B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 145,568.30

฿ 102,072.49

AIR RIVETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 279mm Pulling Head Used H701B-456、H753A-456、H781-456、H782 Required Air Pressure 0.62~0.76MPa
Trusco Code 490-8503 Mass(g) 1900 Material Steel

Please check the type/dimensions/specifications of the part G704B in the Pneumatic Rivet Power Tool series.