1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet High Power Tool Pulling Head (Offset Type)

CRR AIR RIVETER

Pneumatic Rivet High Power Tool Pulling Head (Offset Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 147,900.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using G84, this is an offset type pulling head that mounts onto the head portion when riveting in rivets.
· Enables riveting in limited access areas not reachable by straight type.

Part Number
H827-8 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 147,900.15

฿ 100,779.16

CRR AIR RIVETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 5-Inch models Rivet Radial Range 1/4 inch Operating jaw 563C35
Nose Piece Used 827-015 Trusco Code 490-8619 Mass(g) 90

Please check the type/dimensions/specifications of the part H827-8 in the Pneumatic Rivet High Power Tool Pulling Head (Offset Type) series.