(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gel Grip Hammer / Rubber Plastic Hammer No.77-10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 77-10

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    120
  • Overall Length(mm)
    315
  • Head material
    Other
  • Head material
    Rubber
  • JAN Code
    4907587015501
  • Weight(g)
    430
  • Notes
    · Use only after verifying proper applications, sizes and methods of use. · Do not modify or heat as that is dangerous. · Avoid using in places subject to oil splashing at all times. · Do not use under conditions where water or oil is attached. · Use only after verifying that there is no looseness or damage to the replacement head. · Please be careful about children when storing at home.
Part Number
77-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.69

HAND TOOLS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    120
  • Overall Length(mm)
    315
  • Head material
    Other
  • Head material
    Rubber
  • JAN Code
    4907587015501
  • Weight(g)
    430
  • Notes
    · Use only after verifying proper applications, sizes and methods of use. · Do not modify or heat as that is dangerous. · Avoid using in places subject to oil splashing at all times. · Do not use under conditions where water or oil is attached. · Use only after verifying that there is no looseness or damage to the replacement head. · Please be careful about children when storing at home.

Product Description

Hammer that does not damage workpieces or decorative plywood. The head is a double-head consisting of a plastic head and rubber head.
[Features]
· The gel grip specification greatly absorbs the shock to the palm while hammering. Reduces the burden to the wrists.
· Elastomer resin non-slip grip design.
· The head balance has been thoroughly emphasized. With solid impact sensation.
· The hammer head is screw type for easy replacement.
· The rubber head has a light gray color that does not get transferred to the workpiece.
[Applications]
· Convenient for sash machining, molds, interior construction, bricks, and tiling.
· Capable of supporting a wide range of applications such as building materials, woodworking, vehicle maintenance, stone masonry, hobbies, etc.

Specifications of 77-10

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    120
  • Overall Length(mm)
    315
  • Head material
    Other
  • Head material
    Rubber
  • JAN Code
    4907587015501
  • Weight(g)
    430
  • Notes
    · Use only after verifying proper applications, sizes and methods of use. · Do not modify or heat as that is dangerous. · Avoid using in places subject to oil splashing at all times. · Do not use under conditions where water or oil is attached. · Use only after verifying that there is no looseness or damage to the replacement head. · Please be careful about children when storing at home.
Part Number
77-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.69

HAND TOOLS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1