1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet High Power Tool

CRR AIR RIVETER

Pneumatic Rivet High Power Tool
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 249,383.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used on -8-size rivets and blind bolts when power is not sufficient with G704B.

Part Number
G84 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 249,383.70

฿ 169,630.79

CRR AIR RIVETER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 336mm Pulling Head Used H84A-8、H828-8、H827-8、H83B-5MB/5MBU、H83B-6MB/6MBU、H84A-8MB/MBU Required Air Pressure 0.62~0.76MPa
Trusco Code 490-8538 Mass(g) 3500 Material Steel