Handy Hydraulic Rivet Tool

Brand :
CHERRY_FASTENER

Caution

    Product Description

    [Specifications]
    - STROKE: 3/4" min.
    - PULLING FORCE (in Lbs, adjustable): 500 Lbs to over 4500 Lbs.
    - POWER SOURCE: Hand Pump
    - WEIGHT (NO PULLING HEAD): 1.7 lbs.
    - Product Category: Riveter
    - Overall Length (mm): 147
    - Weight (g): 770
    - Pulling Head Used: H800, H753A-456

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Handy Hydraulic Rivet Tool | CHERRY_FASTENER | MISUMI Thailand