(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

hand rivet tool

hand rivet tool

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of G30

  • Product Category
    Riveter
  • Compatible Rivet Size
    3/32"
  • Overall Length(mm)
    235
  • Weight(g)
    370
  • Operating jaw
    728B4
  • Nose Piece Used
    728-33
  • Trusco Code
    490-8481
Part Number
G30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,824.73

฿ 23,685.72

CRR HAND RIVETER 1 Piece(s) 14 Day(s)

Basic Specifications

  • Product Category
    Riveter
  • Compatible Rivet Size
    3/32"
  • Overall Length(mm)
    235
  • Weight(g)
    370
  • Operating jaw
    728B4
  • Nose Piece Used
    728-33
  • Trusco Code
    490-8481

Product Description

[Features]
· Hand tool dedicated for Cherry LOCK A Code-3 Diamond. Can be used for simple operations.

Specifications of G30

  • Product Category
    Riveter
  • Compatible Rivet Size
    3/32"
  • Overall Length(mm)
    235
  • Weight(g)
    370
  • Operating jaw
    728B4
  • Nose Piece Used
    728-33
  • Trusco Code
    490-8481
Part Number
G30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,824.73

฿ 23,685.72

CRR HAND RIVETER 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1