(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CBS06RED |
IDQR2S04BLK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width×Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 604.20 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | Red | 50×1200 | 0646273493028 | 491-2641 | 74 | ||
฿ 585.31 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | Black | 25×1829 | 0646273493059 | 491-4121 | 133 |
[Features]
· Durably made, to US police and military specifications.
[Applications]
· Multi-purpose belt.
Part Number |
---|
CBS06RED |
IDQR2S04BLK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width×Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 604.20 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | Red | 50×1200 | 0646273493028 | 491-2641 | 74 | ||
฿ 585.31 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | Black | 25×1829 | 0646273493059 | 491-4121 | 133 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?