(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Rigid Rack (3 t Pin)【2 Pieces Per Package】

Low Floor Rigid Rack (3 t Pin)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2007000010655

  • Product Type
    Generic Tool
  • Overall Length(mm)
    250~400
  • Height(mm)
    1st level/250, 2nd level/320, Highest level/340 (With rubber pad attached)
  • Main Body Size(mm)
    W320 X D320 X H250 (Lowest position)
  • Load Resistance(kg)
    3000 (1 leg)
  • Trusco Code
    491-5755
  • Number of Sets Enclosed
    2 Leg
  • Mass(g)
    8000
Part Number
2007000010655
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,793.66

AWL LOW-FLOOR RIGIT RACK 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    250~400
  • Height(mm)
    1st level/250, 2nd level/320, Highest level/340 (With rubber pad attached)
  • Main Body Size(mm)
    W320 X D320 X H250 (Lowest position)
  • Load Resistance(kg)
    3000 (1 leg)
  • Trusco Code
    491-5755
  • Number of Sets Enclosed
    2 Leg
  • Mass(g)
    8000

Product Description

[Features]
· Low-floor type that is optimal for using a jack with a low maximum height or work from a low position.
· Also, it has rubber pads to prevent the contact surface from being scratched.
[Applications]
· For retention of vehicle body during work.

Specifications of 2007000010655

  • Product Type
    Generic Tool
  • Overall Length(mm)
    250~400
  • Height(mm)
    1st level/250, 2nd level/320, Highest level/340 (With rubber pad attached)
  • Main Body Size(mm)
    W320 X D320 X H250 (Lowest position)
  • Load Resistance(kg)
    3000 (1 leg)
  • Trusco Code
    491-5755
  • Number of Sets Enclosed
    2 Leg
  • Mass(g)
    8000
Part Number
2007000010655
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,793.66

AWL LOW-FLOOR RIGIT RACK 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1