(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller sheet

Roller sheet

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2007000005354

  • Product Type
    Generic Tool
  • Full height(mm)
    390~505
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5704
  • Mass(g)
    5500
  • Specifications
    Sheet Diameter: φ305, Tray Diameter: φ390
Part Number
2007000005354
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,704.77

AWL ROLLER SEAT 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Full height(mm)
    390~505
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5704
  • Mass(g)
    5500
  • Specifications
    Sheet Diameter: φ305, Tray Diameter: φ390

Product Description

[Features]
· This chair is a style that moves on casters to relieve the load on the back for people who do a lot of work in garages while bending over.
· A tray is also provided for small accessories, and this enables individual tools or parts, etc., to be moved around.
· It has a damper type height and can be adjusted with a single touch.
[Applications]
· For maintenance in sitting position.

Specifications of 2007000005354

  • Product Type
    Generic Tool
  • Full height(mm)
    390~505
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5704
  • Mass(g)
    5500
  • Specifications
    Sheet Diameter: φ305, Tray Diameter: φ390
Part Number
2007000005354
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,704.77

AWL ROLLER SEAT 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1