(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bicycle Holder

Bicycle Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2003000002393

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    1600~3200
  • Load Resistance(kg)
    Hook: 20 (x 1 pair)
  • Height Adjustment Range(mm)
    1600~3200
  • Trusco Code
    491-5551
  • Mass(g)
    4800
  • Specifications
    Color: Bronze Gold
Part Number
2003000002393
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,857.22

AWL BICYCLE HOLDER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    1600~3200
  • Load Resistance(kg)
    Hook: 20 (x 1 pair)
  • Height Adjustment Range(mm)
    1600~3200
  • Trusco Code
    491-5551
  • Mass(g)
    4800
  • Specifications
    Color: Bronze Gold

Product Description

[Features]
· Up to 2 bicycles can be hung.
· Can be extended up to 3.2 m and can be used even in rooms with high ceilings.
· Expandable holder for bicycle.
· It is perfect for storage indoors and for displays, etc.
· Bicycles as well as tires etc., can also be hung.
· Various car models supported by altering the angle of the holder plate.
[Applications]
· For bicycle display.

Specifications of 2003000002393

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    1600~3200
  • Load Resistance(kg)
    Hook: 20 (x 1 pair)
  • Height Adjustment Range(mm)
    1600~3200
  • Trusco Code
    491-5551
  • Mass(g)
    4800
  • Specifications
    Color: Bronze Gold
Part Number
2003000002393
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,857.22

AWL BICYCLE HOLDER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1