(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bicycle Display Stand

Bicycle Display Stand

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2003000003673

  • Product Type
    For Two-Wheeled Vehicles
  • Main Body Size(mm)
    W315 x D45 x H425 (when folded)
  • Trusco Code
    491-5577
  • Mass(g)
    900
  • Specifications
    Compatible hub width: 135 mm
  • Material
    Steel
Part Number
2003000003673
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 744.72

AWL BICYCLE DISPLAY STAND 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Main Body Size(mm)
    W315 x D45 x H425 (when folded)
  • Trusco Code
    491-5577
  • Mass(g)
    900
  • Specifications
    Compatible hub width: 135 mm
  • Material
    Steel

Product Description

[Features]
· Simplified rear stand for bicycles used by pinching the rear wheel hub.
· The height can be adjusted by how far the body is opened, enabling use with a variety of tire sizes.
· Since it can be folded, it does not take up space when stored away.
[Applications]
· For bicycle display.

Specifications of 2003000003673

  • Product Type
    For Two-Wheeled Vehicles
  • Main Body Size(mm)
    W315 x D45 x H425 (when folded)
  • Trusco Code
    491-5577
  • Mass(g)
    900
  • Specifications
    Compatible hub width: 135 mm
  • Material
    Steel
Part Number
2003000003673
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 744.72

AWL BICYCLE DISPLAY STAND 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1