(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet clipper

Sheet clipper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2003000002201

  • Product Type
    Generic Tool
  • Full height(mm)
    365
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5542
  • Mass(g)
    4000
  • Specifications
    Tray Size: W305 x D340 x H20 mm. Caster diameter: φ60
Part Number
2003000002201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,192.59

AWL SEAT CREEPER 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Full height(mm)
    365
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5542
  • Mass(g)
    4000
  • Specifications
    Tray Size: W305 x D340 x H20 mm. Caster diameter: φ60

Product Description

[Features]
· A parts tray is installed under the sheet so parts and screws that are removed during work, tools, etc. can be placed in it.

Specifications of 2003000002201

  • Product Type
    Generic Tool
  • Full height(mm)
    365
  • Load Resistance(kg)
    100
  • Trusco Code
    491-5542
  • Mass(g)
    4000
  • Specifications
    Tray Size: W305 x D340 x H20 mm. Caster diameter: φ60
Part Number
2003000002201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,192.59

AWL SEAT CREEPER 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1