(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T Type Spring Hook

T Type Spring Hook

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2007000002001

  • Product Type
    Engine Related
  • Overall Length(mm)
    158
  • Overall Width(mm)
    80
  • Trusco Code
    491-5666
  • Mass(g)
    48
Part Number
2007000002001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 437.03

AWL SPRING HOOK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    158
  • Overall Width(mm)
    80
  • Trusco Code
    491-5666
  • Mass(g)
    48

Product Description

[Features]
· A hook that can be used when pulling a muffler spring or side stand spring.

Specifications of 2007000002001

  • Product Type
    Engine Related
  • Overall Length(mm)
    158
  • Overall Width(mm)
    80
  • Trusco Code
    491-5666
  • Mass(g)
    48
Part Number
2007000002001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 437.03

AWL SPRING HOOK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1