(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pickup Truck Box

Pickup Truck Box

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2003000002027

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    1235×385×380
  • Case color
    Silver
  • Mass(g)
    12000
  • Effective inside dimensions: frontage x depth x height(mm)
    1185×340×335
  • Trusco Code
    481-7575
  • Specifications
    Load platform ground surface size: W1,220 X D370 mm. With left-right dampers. With security key X 2. *No waterproof specifications.
Part Number
2003000002027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,663.19

AWL PICKUP TRUCK BOX 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    1235×385×380
  • Case color
    Silver
  • Mass(g)
    12000
  • Effective inside dimensions: frontage x depth x height(mm)
    1185×340×335
  • Trusco Code
    481-7575
  • Specifications
    Load platform ground surface size: W1,220 X D370 mm. With left-right dampers. With security key X 2. *No waterproof specifications.

Product Description

[Features]
· Multi-functional aluminum box with large capacity.
· It has a perfect size for the platform of a pickup truck.
[Applications]
· To be installed on a pickup truck bed for use.
· For arranging and storing tools.

Specifications of 2003000002027

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    1235×385×380
  • Case color
    Silver
  • Mass(g)
    12000
  • Effective inside dimensions: frontage x depth x height(mm)
    1185×340×335
  • Trusco Code
    481-7575
  • Specifications
    Load platform ground surface size: W1,220 X D370 mm. With left-right dampers. With security key X 2. *No waterproof specifications.
Part Number
2003000002027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,663.19

AWL PICKUP TRUCK BOX 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1