High Accuracy Beton Concrete Drill (Straight Shank)

Brand :
ALPEN

Caution

    Product Description

    [Specifications]
    - Work material: Concrete, bricks, admixtures, natural stones, etc.
    - Compatible Model: Electric drill and impact drill
    - Shank shape: Straight
    - Material Blade: Carbide tip
    - Blade diameter (mm): 3.4/3.5/4/4.3/5/5.5/6/6.4/6.5/7/8/9.0/10/11.0/12/13.0/14/15.0/16.0/18.0/20.0
    - Effective Length(mm): 30/39/54/80/90/100
    - Overall Length(mm): 60/75/85/100/120/150/160
    - Shank diameter(mm): 3.1/3.65/4.6/5.3/6.45/7.3/8.5/9.3/10/12.2/14.2/16.2/18.2

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High Accuracy Beton Concrete Drill (Straight Shank) | ALPEN | MISUMI Thailand