(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Height(mm) | 14.7 | Frontage(mm) | 4000 | Product Type | Related Curtain Rail Products |
---|---|---|---|---|---|
Depth(mm) | 19.5 | Trusco Code | 462-6443 | Material | Aluminum |
Surface Coating | Anodized Finish | Mass(g) | 1220 | Amount Of Content | 1 pc. |
Please check the type/dimensions/specifications of the part PT1-4000N in the Picture Rail series.
How can we improve?
How can we improve?