1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS Medium Function Rail Stainless Steel

OS Medium Function Rail Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,226.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rustproof stainless steel rail that can be used around water and in worksites where corrosion and rust must be avoided.
[Features]
· An all stainless steel (SUS304) rail that has excellent corrosion resistance, rust resistance, and wear resistance.
· A partition that uses stainless steel for its parts.
[Applications]
· It is ideal for use in food or medical-related worksites, clean rooms for precision machinery, etc.
· Convenient for use in computer server rooms (whisker countermeasures).
· It can be used for hanging partition sheets around water and in worksites where corrosion and rust must be avoided.

Part Number
13L02-SU
13L20-SU
13L30-SU
13L40-SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,597.22

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800530457-48008301 pc.

฿ 3,226.35

CURTAIN RAIL 1 Piece(s) 40 Day(s) 2000-384-779912301 pc.

฿ 4,775.19

CURTAIN RAIL 1 Piece(s) 40 Day(s) 3000-384-780218401 pc.

฿ 5,206.00

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-481824601 pc.

Loading...

  1. 1

Basic Information

Height(mm) 23 Product Type Curtain Rail Depth(mm) 30
Material Stainless steel (SUS304) Cautionary Notes Runner and stopper are sold separately. Amount Of Content 1 pc.