1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS Medium Function Rail (Aluminum, One Side Opening 30 kg, Two Side Opening 60 kg)

OS Medium Function Rail (Aluminum, One Side Opening 30 kg, Two Side Opening 60 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,493.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium-sized functional rail that can be used for a wide variety of applications from hanging heavy curtains to blackout curtains, partition sheets and nets.
[Features]
· Excellent abrasion resistance and corrosion resistance because the decorative resin layer is applied to the surface of a galvanized steel sheet.
· It also maintains excellent machinability.
· It is excellent in surface strength, abrasion resistance and corrosion resistance.
· 3 types are available: 2 m / 3 m / 4 m.
[Applications]
· Ideal for hanging indoor partition sheets at factories, warehouses, and offices.
· Convenient for hanging vinyl sheets in clean rooms.

Part Number
12L01-AS
12L20-AS
12L30-AS
12L40-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,251.59

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800300457-47615501 pc.

฿ 1,493.37

CURTAIN RAIL 1 Piece(s) 40 Day(s) 2000-294-68827101 pc.

฿ 2,178.05

CURTAIN RAIL 1 Piece(s) 40 Day(s) 3000-295-237810701 pc.

฿ 2,861.18

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-478814301 pc.

Loading...

  1. 1

Basic Information

Height(mm) 23 Product Type Curtain Rail Depth(mm) 30
Material Aluminum Alloy Surface Coating Anodized Finish Cautionary Notes Runner and stopper are sold separately.
Amount Of Content 1 pc.