1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

OS Bender Rail (Aluminum) (19L20-AS)

CURTAIN RAIL

OS Bender Rail (Aluminum) (19L20-AS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rail that can be used for a wide variety of applications from hanging heavy curtains to blackout curtains, partition sheets and nets.
[Features]
· Can be bent by hand to fit the curve on the site.
· The rail is an easy-to-clean I type.
· 3 types are available: 2 m / 3 m / 4 m.
[Applications]
· Convenient for hanging plastic sheets, heavy curtains, dark curtains, and nets.
· Ideal for hanging partitioning sheets (heat retention, cold retention, windproofing, insectproofing, dustproofing, soundproofing, curing).
· Ideal for partitions such as in food processing sites.

Part Number
19L20-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,365.85

CURTAIN RAIL 1 Piece(s) 10 Day(s) 2000363-07657701 pc.

Loading...

  1. 1

Basic Information

Height(mm) 32 Product Type Curtain Rail Depth(mm) 16
Other Option Material Aluminum Alloy Surface Coating Anodized Finish
Cautionary Notes Runner and stopper are sold separately. Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 19L20-AS in the OS Bender Rail (Aluminum) series.

Products with similar specification

Part Number
19L30-AS
19L40-AS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,485.99

1 Piece(s) 10 Day(s) 3000363-07731160-

฿ 4,604.58

1 Piece(s) 10 Day(s) 4000457-48691500-