1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE (Polyethylene) Tube, Partitioning Pole (Tubular Type)

CURTAIN RAIL

PE (Polyethylene) Tube, Partitioning Pole (Tubular Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 371.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tube for inserting into partitioning poles.
[Features]
· A partition where a stop plug is inserted into the shortened part to fix it in place.
· The color is translucent.
· The bottom of the tube can be shortened in 5 cm increments and inserted along with the sheet into a pole.
[Applications]
· Ideal as a tube for partitioning poles.

Part Number
93T54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 371.01

CURTAIN RAIL 1 Piece(s) 40 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Height(mm) 5 Frontage(mm) 4000 Product Type Related Curtain Rail Products
Depth(mm) 5 Other Option Details Model PE Tube
Trusco Code 361-4417 Material Resin Mass(g) 52
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 93T54 in the PE (Polyethylene) Tube, Partitioning Pole (Tubular Type) series.