1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

D40 Gap Closing Sheet (Part Number)

CURTAIN RAIL

D40 Gap Closing Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,735.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheet mounted to gap sheet rail.
[Features]
· Translucent.
· Does not need to be sewn.
· Since mounting is possible by just simply inserting the tube, no tools are required.
· The best effect is achieved by using the gap sheet together with curtains.
· Can be used for D40 parts.
[Applications]
· A sheet for use with a gap sheet rail.

Part Number
20T94
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,735.29

CURTAIN RAIL 1 Piece(s) 10 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Height(mm) 200 Frontage(mm) 4000 Product Type Related Curtain Rail Products
Other Option Details Model Spacing Sheet Thickness(mm) 0.27
Trusco Code 360-0874 Material Vinyl Mass(g) 232
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20T94 in the D40 Gap Closing Sheet series.