1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS Gap Sheet Rail (Aluminum, One Side Opening 50 kg, Two Side Opening 100 kg)

OS Gap Sheet Rail (Aluminum, One Side Opening 50 kg, Two Side Opening 100 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,019.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium-sized functional rail that can be used for a wide variety of applications from hanging heavy curtains to blackout curtains, partition sheets and nets.
[Features]
· By eliminating the gap between the rail and the seat, dust-proofing, soundproofing, and insect-proofing functions are improved.
· Can be used with various parts according to the installation location.
[Applications]
· Convenient for hanging partitioning sheets (heat retention, cold retention, windproofing, insectproofing, dustproofing, soundproofing, curing).
· Ideal for hanging vinyl sheets in cleanrooms.

Part Number
20L02-AS
20L20-AS
20L30-AS
20L40-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,932.86

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800500457-48779701 pc.

฿ 3,019.96

CURTAIN RAIL 1 Piece(s) 40 Day(s) 2000-360-085814201 pc.

฿ 4,464.83

CURTAIN RAIL 1 Piece(s) 40 Day(s) 3000-360-086621201 pc.

฿ 5,911.25

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-488528301 pc.

Loading...

  1. 1

Basic Information

Height(mm) 30 Product Type Curtain Rail Depth(mm) 40
Other Option Material Aluminum Alloy Surface Coating Anodized Finish
Amount Of Content 1 pc.