1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Rail (Large Functional Rail) D40 Rail Stainless Steel

Eco Rail (Large Functional Rail) D40 Rail Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,202.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large stainless steel rail convenient for hanging partition sheets and for use in external places and places where water, corrosion, and rust are a concern.
[Features]
· A large stainless steel rail for external places and wet areas, food product and medical goods factories
· Curtain liner with 6 hooks can be used for different purposes according to need.
· The D40 rail (stainless steel) is an all stainless steel rail with exceptional corrosion/rust/wear resistance.
[Applications]
· It is ideal for use in food or medical-related worksites, clean rooms for precision machinery, use in food products, etc.
· Useful for agriculture, livestock, fishery, computer, server rooms (whisker prevention), etc.
· It can be used for hanging partition sheets around water and in worksites where corrosion and rust must be avoided.

Part Number
25L02-SU
25L20-SU
25L30-SU
25L40-SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,231.61

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800530457-489313301 pc.

฿ 4,202.65

CURTAIN RAIL 1 Piece(s) 40 Day(s) 2000-384-790019501 pc.

฿ 6,205.04

CURTAIN RAIL 1 Piece(s) 40 Day(s) 3000-384-791829201 pc.

฿ 8,062.98

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-490738901 pc.

Loading...

  1. 1

Basic Information

Height(mm) 30 Product Type Curtain Rail Depth(mm) 40
Material Stainless steel (SUS304) Cautionary Notes Runner and stopper are sold separately. Amount Of Content 1 pc.