1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Rail (Large Functional Rail) D40 Rail Aluminum

Eco Rail (Large Functional Rail) D40 Rail Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,753.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
15L02-AS
15L20-AS
15L30-AS
15L40-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,678.43

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800500457-48268501 pc.

฿ 2,753.13

CURTAIN RAIL 1 Piece(s) 40 Day(s) 2000-282-679812201 pc.

฿ 4,067.68

CURTAIN RAIL 1 Piece(s) 40 Day(s) 3000-282-680118401 pc.

฿ 5,380.69

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-484224501 pc.

Loading...

  1. 1

Basic Information

Height(mm) 30 Product Type Curtain Rail Depth(mm) 40
Material Aluminum Alloy Surface Coating Anodized Finish Cautionary Notes Runner and stopper are sold separately.
Amount Of Content 1 pc.