1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Rail (Large Functional Rail) D40 Rail Steel

Eco Rail (Large Functional Rail) D40 Rail Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,045.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-performance weight rail that can be used to hang objects such as curtains, dividing curtains, etc. in large facilities.
[Features]
· A durable design that is ideal for large facilities.
· For heavy loads which provides excellent smooth running performance.
· As the decorative resin layer is adhered to the surface of the electrogalvanized steel sheet, it is excellent in wear resistance and corrosion resistance.
[Applications]
· Convenient for hanging stage curtains, blackout curtains and tent sheets used in theaters, hotels, gymnasiums, etc.
· Can be used anywhere to hang various items such as heavy curtains, canopies, vinyl sheets, nets, etc.
· It is convenient at construction sites and factories for the purpose of heat insulation, cold insulation, wind protection, insect proofing, dust prevention, sound insulation and curing.
· Ideal for partition curtains and sheets at stores, etc.

Features

●Excellent in wear resistance and corrosion resistance since the decorative resin layer is adhered to the surface of steel sheet plated with electro-zinc plated.

Usage

●Hanging heavy curtains, thick curtain, and black curtain.
●Hanging the partition sheet.(insulation, cooling, windproof, insecticide, dust proof, sound proof, care)
●Hanging the hood, hanging the vinyl sheet and hanging the net.

Specification

●Height(mm):30
●Width(mm):40

Materials

●Steel
●Surface Treatment: PVC Coating Finishing
Part Number
15L02-SL
15L20-SL
15L30-SL
15L40-SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Curve Radius
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,860.00

CURTAIN RAIL 1 Piece(s) 40 Day(s) 800×800500457-483414101 pc.

฿ 2,045.00

CURTAIN RAIL 1 Piece(s) 1 Day(s) 2000-282-682820401 pc.

฿ 3,069.00

CURTAIN RAIL 1 Piece(s) 1 Day(s) 3000-282-683630601 pc.

฿ 3,708.33

CURTAIN RAIL 1 Piece(s) 40 Day(s) 4000-457-485140801 pc.

Loading...

  1. 1

Basic Information

Height(mm) 30 Product Type Curtain Rail Depth(mm) 40
Material Steel Surface Coating PVC coating finishing Cautionary Notes Runner and stopper are sold separately.
Amount Of Content 1 pc.