(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thin Rubber Glove, Protect Guard, Plastic Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 332.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
69240
69250
69260
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
JAN Code Amount Of Content

฿ 332.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) - S 85 4901750692407 1 Box (100 Sheets)

฿ 437.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 M 95 4901750692506 1 Box (100 Sheets)

฿ 437.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 L 105 4901750692605 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Disposable
  • Length(mm)
    250
  • Thickness(mm)
    0.07
  • Color
    Semi-Transparent
  • Number of sheets
    100 Units/Box
  • Features
    A thin, 0.07 mm design and bare-hand feel make for a perfect finger fit. This product is made of vinyl chloride and is soft. Hygienic and with no worry of getting your hands, clothes, etc. dirty from the powder. Non-sterile.
  • Use
    Suitable for a wide range of applications, from cleaning in hospitals or nursing sites to handling waste. For light work in general factories. For various cleaning work or maintenance work.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Thin rubber gloves with a thickness of 0.07 mm for an excellent fit with outstanding comfort.

[Features]
· Soft disposable plastic gloves made of polyvinyl chloride resin.
· 0.07 mm thin design, easy to wear, and fit fingers like bare hands.· Ambidextrous for quick wearing.
· Extremely hygienic, with no risk of powder adhering to or contaminating fingers, clothing, or other surfaces.

[Application]
· Recommended for a wide range of applications from wiping to disposal of waste in hospitals and nursing care facilities.
· Ideal for light work in general factories.
· Ideal for various cleaning and maintenance work.

Part Number
69240
69250
69260
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
JAN Code Amount Of Content

฿ 332.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) - S 85 4901750692407 1 Box (100 Sheets)

฿ 437.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 M 95 4901750692506 1 Box (100 Sheets)

฿ 437.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 L 105 4901750692605 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a thin type, it is easy to wear and fits in your fingers with a sense of bare hands.

Usage

●Light work in general production.
●On site waste treatment at hospital and nursing care.

Specification

●Color:Translucent
●Q'ty Per Box(sheet):100
●SPQ(box):10
●Thickness: 0.07mm

Materials

●PVC Resin (PVC)