(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Crecia Oil Adsorption Mat PP-100, Thin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 60930

  • Product Model
    Sheet
  • Use
    For Oils
  • Sheet Size(mm)
    500×400
  • Thickness(mm)
    1.5
  • Adsorbencies(g)
    Approximately 300 g/sheet
  • Materials and Quality
    Polypropylene
  • JAN Code
    4901750609306
  • Case Weight(kg)
    4.88
  • Cardboard Size (Outer Size) (Width x Height x Depth)(mm)
    Width 520 x height 190 x depth 420
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
60930
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,941.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Sheet Size(mm)
    500×400
  • Thickness(mm)
    1.5
  • Adsorbencies(g)
    Approximately 300 g/sheet
  • Materials and Quality
    Polypropylene
  • JAN Code
    4901750609306
  • Case Weight(kg)
    4.88
  • Cardboard Size (Outer Size) (Width x Height x Depth)(mm)
    Width 520 x height 190 x depth 420
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Absorber which does not absorb water and only absorbs oil. Easy-to-use sheet type made from polypropylene material.
[Features]
· Absorption capacity of approximately 300 g. Reasonable thin type with rapid absorption speed.
* The stated absorption value is derived from test results and is not a guaranteed value.
[Applications]
· For the prevention of oil leakage in hydraulic machines, hydraulic piping, piping flanges, etc.
· Removal of floating oil from water-soluble cutting oil, removal of floating oil from oil-water separation tanks.
· Disassembly of equipment, oil storage warehouses, etc.

Specifications of 60930

  • Product Model
    Sheet
  • Use
    For Oils
  • Sheet Size(mm)
    500×400
  • Thickness(mm)
    1.5
  • Adsorbencies(g)
    Approximately 300 g/sheet
  • Materials and Quality
    Polypropylene
  • JAN Code
    4901750609306
  • Case Weight(kg)
    4.88
  • Cardboard Size (Outer Size) (Width x Height x Depth)(mm)
    Width 520 x height 190 x depth 420
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
60930
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,941.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1