1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Robot Green Neo BRIGHT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Laser Robot Green Neo BRIGHT
  • Laser Robot Green Neo BRIGHT
  • Laser Robot Green Neo BRIGHT
  • Laser Robot Green Neo BRIGHT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 32,049.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily visible consistent luminosity line in direct green.

Part Number
78283SALE
78284SALE
78285SALE
78286SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLaser Irradiation Line Mass
(g)

฿ 43,244.00

฿ 34,595.20

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) Length / Width / Ceiling mark / Ground markApproximately 1,195 (including battery)

฿ 32,049.00

฿ 29,911.33

SWS1 ROBO LINE 1 Piece(s) 12 Day(s) Length / Width / Ground markApproximately 1,190 (including battery)

฿ 38,080.00

฿ 35,540.06

SWS1 ROBO LINE 1 Piece(s) 12 Day(s) Length / Width / Square / Ground markApproximately 1,200 (including battery)

฿ 55,531.00

฿ 51,827.08

SWS1 ROBO LINE 1 Piece(s) 10 Day(s) Vertical / All Vertical / Horizontal / Square / Through core / Ground markingApproximately 1,215 (including battery)

Loading...

  1. 1

Basic Information

Product Type Microscope Light Source Visible Semiconductor Laser Main Body Size(mm) 128 diameter x 180 height (body section φ94)
Power Supply AA Alkaline Batteries x 4 or Adapter Features Light receiver and tripod set (Light receiver: Laser Receiver II with holder for green laser, tripod: Handle operated light weight type elevator A)