(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mixing Bar A (Stirring Spatula) Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3090170009

  • Product Type
    Other
  • Material (blade)
    Resin
  • Product Package Size / Width(mm)
    48
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    390
  • Material (Blade) Detail
    Polypropylene
  • JAN Code
    4905533152690
  • Weight(g)
    62
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090170009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 182.93

SPATULAS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Resin
  • Product Package Size / Width(mm)
    48
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    390
  • Material (Blade) Detail
    Polypropylene
  • JAN Code
    4905533152690
  • Weight(g)
    62
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.

Product Description

[Features]·Ideal for mixing materials such as paint and wall materials. ·Black, made of polypropylene.

Specifications of 3090170009

  • Product Type
    Other
  • Material (blade)
    Resin
  • Product Package Size / Width(mm)
    48
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    390
  • Material (Blade) Detail
    Polypropylene
  • JAN Code
    4905533152690
  • Weight(g)
    62
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090170009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 182.93

SPATULAS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1