(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y Type Spatula, Wood Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3091040060

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    Y Type
  • Product Package Size / Width(mm)
    62
  • Product Package Size / Depth(mm)
    17
  • Product Package Size / Height(mm)
    190
  • Width(mm)
    60
  • Height(mm)
    175
  • Depth(mm)
    11
  • JAN Code
    4905533150535
  • Weight(g)
    90
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3091040060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 333.00

SCRAPERS 1 Piece(s) 22 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    Y Type
  • Product Package Size / Width(mm)
    62
  • Product Package Size / Depth(mm)
    17
  • Product Package Size / Height(mm)
    190
  • Width(mm)
    60
  • Height(mm)
    175
  • Depth(mm)
    11
  • JAN Code
    4905533150535
  • Weight(g)
    90
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.

Product Description

[Features]·For removing old paint film, rust and dirt. · Hammer through type that can be used by striking. ·Made of stainless steel and rust resistant.

Specifications of 3091040060

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Size
    Y Type
  • Product Package Size / Width(mm)
    62
  • Product Package Size / Depth(mm)
    17
  • Product Package Size / Height(mm)
    190
  • Width(mm)
    60
  • Height(mm)
    175
  • Depth(mm)
    11
  • JAN Code
    4905533150535
  • Weight(g)
    90
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3091040060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 333.00

SCRAPERS 1 Piece(s) 22 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1