(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainbow Multi-Use Mini Roller, Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1581330060

  • Roller Size(Inch)
    3
  • Material
    Polyester
  • Size
    60mm
  • Product Package Size / Width(mm)
    85
  • Product Package Size / Depth(mm)
    33
  • Product Package Size / Height(mm)
    300
  • JAN Code
    4905533135303
  • Weight(g)
    89
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
1581330060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 207.44

PAINT ROLLER SETS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    3
  • Material
    Polyester
  • Size
    60mm
  • Product Package Size / Width(mm)
    85
  • Product Package Size / Depth(mm)
    33
  • Product Package Size / Height(mm)
    300
  • JAN Code
    4905533135303
  • Weight(g)
    89
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.

Product Description

[Features]
· A 60 mm wide, mini-paint roller for small sharp turns.
· It is useful in every work setting including in small areas such as touch up work in recessed corners, etc.
· High absorption and smooth discharge, and excellent workability.
· An all-purpose type roller able to paint surfaces ranging from flat to somewhat uneven.
· You can use it with both oil-based and water-based paints.

Specifications of 1581330060

  • Roller Size(Inch)
    3
  • Material
    Polyester
  • Size
    60mm
  • Product Package Size / Width(mm)
    85
  • Product Package Size / Depth(mm)
    33
  • Product Package Size / Height(mm)
    300
  • JAN Code
    4905533135303
  • Weight(g)
    89
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
1581330060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 207.44

PAINT ROLLER SETS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1