1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reel Partition WP4

PARTITIONS

Reel Partition WP4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,091.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wall mount type strap reel partition.
[Features]
· It is a wall mount type section arrangement item difficult to steal or knock over, for enhanced peace of mind.
· Featuring a red belt that stands out even from a distance.
· Belt length is 4 m, enabling more usage applications.
· Anodic oxidation coating composite film baking finish.
[Applications]
· Ideal as a railing to prevent entry temporarily during inspections of escalators and elevators, and the like, and also when toilets are in the process of cleaning.

 
Part Number
631-704
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,091.24

PARTITIONS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 168 Frontage(mm) 90 Product Type Belt Reel Partition
Depth(mm) 110 Product Name Reel Partition WP4 Material Aluminum/Resin, Steel (bracket section)
Finish Anodic Oxidation Coating Composite Film Baking Finish Belt Color Red Remarks Belt 4M

Please check the type/dimensions/specifications of the part 631-704 in the Reel Partition WP4 series.