(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tactical Boots - GX-8 (GORE-TEX Specification)

Tactical Boots - GX-8 (GORE-TEX Specification)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of E02272EW7.5

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Antistatic Function
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Other standards
  • Toe box
    Included
  • Trusco Code
    491-3043
  • Material Quality
    Waterproof Leather, Nylon Upper/Toe Box: Resin (Compliant with ASTM F2413-11 of ASTM International American Society of Testing Materials)
  • Specifications
    YKK's side zipper. EVA mid sole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Features
    Waterproof, Breathable.
  • Mass(g)
    1470
  • Amount Of Content
    1 Pair
Part Number
E02272EW7.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,696.00

฿ 21,800.32

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Antistatic Function
  • Upper Type
    With Laces and Zipper
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Other standards
  • Toe box
    Included
  • Trusco Code
    491-3043
  • Material Quality
    Waterproof Leather, Nylon Upper/Toe Box: Resin (Compliant with ASTM F2413-11 of ASTM International American Society of Testing Materials)
  • Specifications
    YKK's side zipper. EVA mid sole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Features
    Waterproof, Breathable.
  • Mass(g)
    1470
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses breathable, waterproof material GORE-TEX for the lining.
· Incorporates non-slip functionality.
· Protects from the risk of electrocution.

Specifications of E02272EW7.5

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Upper Type
    With Laces and Zipper
  • Antistatic Function
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Other standards
  • Toe box
    Included
  • Trusco Code
    491-3043
  • Material Quality
    Waterproof Leather, Nylon Upper/Toe Box: Resin (Compliant with ASTM F2413-11 of ASTM International American Society of Testing Materials)
  • Specifications
    YKK's side zipper. EVA mid sole. Cement construction method (Upper and sole are bonded, not sewed, being less permeable)
  • Features
    Waterproof, Breathable.
  • Mass(g)
    1470
  • Amount Of Content
    1 Pair
Part Number
E02272EW7.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,696.00

฿ 21,800.32

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1